??
Catalog navigation
CAD model selection
Selectable products: 40
HELP_VARIABLE
Company
KANA (Katayama Chain)
Description
120A - Un-finished
Bill of material
120A29
Type
120A
Number of teeth
Pitch dia
mm
Teeth bottom dia
mm
Caliper dia
mm
Outer dia
mm
Width of teeth
23.5 mm
Hardeningtempering
None
Comments hardeningtempering
Bore
mm
Surface treatment
Caution
The tooth profile in the CAD models differ from the actual shape.
Previews
3D
Dimension
2D
Download CAD models