??
Catalog navigation
CAD model selection
Selectable products: 40
HELP_VARIABLE
Company
KANA (Katayama Chain)
Description
120A_semiF - Mounting holes
Bill of material
KANA120A29D27
Type
120A
Number of teeth
Pitch dia
mm
Teeth bottom dia
mm
Caliper dia
mm
Outer dia
mm
Width of teeth
23.5 mm
Hardeningtempering
None
Comments hardeningtempering
Bore
mm
Enter value for SD
Bore
mm
cm
inch
ft
Bore allowance symbol
Bore allowance class
Bore allowance
μm
Number of mounting holes
Type of holes
Hole dia
mm
Mouting hole allowance
μm
Tapped hole size
PCD of mounting holes
mm
Surface treatment
Caution
The tooth profile in the CAD models differ from the actual shape.
Previews
3D
Dimension
2D
Download CAD models