??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1209952 - ASD BIT SET HN
Bill of material
PHOENIX CONTACT 1209952
Product number of the Manufacturer
1209952
Short Description
Tool set
Long Description
Tool set
Manufacturer Type Description
ASD BIT SET HN
Preview
International product number
4046356178761
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
5
number of blind nut inserts
1
heating- + sanitary mechanic set present
No
e-mechanic set present
No
number of cable cutters
0
number of crosshead screwdrivers (PH)
0
number of crosshead screwdrivers (PZ)
0
number of files
0
number of finishing tools glass fiber cable
0
number of fork spanners
0
number of guiding drills
0
number of hole edge core drills
0
number of hole saws
0
number of hot air guns
0
number of HSS spiral drills
0
number of measuring devices
0
number of open-end spanners
0
number of ring spanners
0
number of screwdrivers (hexalobular)
0
number of slotted screwdrivers
0
number of socket spanners
3
number of step drills
0
number of stone drills
0
number of tools for coaxial cable
0
number of wood borers
0
Packaging
Cardboard packaging
total number of tools
4
GTIN
4046356178761
Manufacturer product designation
Tool set
Manufacturer product description
Manual and battery-operated screwdriver bit set consisting of 1 attachment set each in 5.5 mm, 8 mm, 13 mm, adapter to ¼"
Product type
ASD BIT SET HN
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82079030
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part