??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1209923 - SHN 13
Bill of material
PHOENIX CONTACT 1209923
Product number of the Manufacturer
1209923
Short Description
Tool
Long Description
Tool
Manufacturer Type Description
SHN 13
Preview
International product number
4046356178730
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
122
diameter
40 mm
length
192 mm
material
alloyed tool steel
Delivery conditions
Designation
without requirement
weight of item
0.124 kg
Key width
13
VDE tested
No
flexible shaft present
No
isolation protection (1000 V) present
Yes
quality characteristic record of ingoing material
No explosion protection
length of shaft
80 mm
GTIN
4046356178730
Manufacturer product designation
Tool
Manufacturer product description
Socket wrench, wrench size 13 mm
Product type
SHN 13
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82054000
Country of origin
CZ
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part