??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1209855 - SHN 5.5
Bill of material
PHOENIX CONTACT 1209855
Product number of the Manufacturer
1209855
Short Description
Tool
Long Description
Tool
Manufacturer Type Description
SHN 5.5
Preview
International product number
4046356178747
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
122
diameter
33 mm
length
168 mm
material
alloyed tool steel
Delivery conditions
Designation
without requirement
weight of item
0.073 kg
Key width
5.500
VDE tested
No
flexible shaft present
No
isolation protection (1000 V) present
Yes
quality characteristic record of ingoing material
No explosion protection
length of shaft
70 mm
GTIN
4046356178747
Manufacturer product designation
Tool
Manufacturer product description
Socket wrench, wrench size 5.5 mm
Product type
SHN 5.5
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
82054000
Country of origin
CZ
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part