??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
120954-3
Bill of material
120954-3
Part Number
120954-3
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
120954-3
TE Internal Description
UPM EXPANDED PIN ASSEMBLY
Product Type
Header
Connector & Housing Type
Plug
Connector System
Board-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
4
PCB Mount Orientation
Right Angle
Number of Power Positions
4
Number of Signal Positions
0
Number of Rows
1
Board-to-Board Configuration
Right Angle
Interface Type
2mm HM
Operating Voltage
250 VAC
Operating Voltage
250 VDC
Contact Base Material
High Current Copper Alloy
Contact Current Rating Max
16 A
Contact Retention Within Housing
With
Contact Type
Blade
Contact Termination Area Plating Material
Tin
Contact Mating Area Plating Material
Noble Metal
Contact Mating Area Plating Material Thickness
.5 - 1.25 um [ 19.68 - 49.21 uin ]
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
Connector Mounting Type
Board Mount
Centerline
3 mm [ .118 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
Gray
Housing Material
Polyester GF
Operating Temperature Range
-55 - 125 C [ -67 - 257 F ]
Circuit Application
Power
Glow Wire Rating
Standard Part - Not Glow Wire
AgencyStandard Number
E28476
Packaging Method
Box
Previews
3D
2D
Download CAD models