??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1208960000 - ESG 9/17 K MC NE BL
Bill of material
Weidmueller 1208960000
Preview
Product number of the Manufacturer
1208960000
Manufacturer Type Description
ESG 9/17 K MC NE BL
Short Description
Device marking, Self-adhesive, 17 mm, PA 66, blue
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248990351
Manufacturer Name
Weidmueller Group
material
Polyamide (PA)
Combustibility class
V2
Without halogens
Yes
Mass
0.001 kg
depth
0.8 mm
height
9.6 mm
width
17 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models