??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
1208953 - TOOL-SET ALLROUND 3
Lista materiale
PHOENIX CONTACT 1208953
Product number of the Manufacturer
1208953
Short Description
Tool set
Long Description
Tool set, black
Manufacturer Type Description
TOOL-SET ALLROUND 3
Preview
International product number
4046356135023
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
number of blind nut inserts
0
heating- + sanitary mechanic set present
No
e-mechanic set present
Yes
number of cable cutters
0
number of crosshead screwdrivers (PH)
0
number of crosshead screwdrivers (PZ)
0
number of files
0
number of finishing tools glass fiber cable
0
number of fork spanners
0
number of guiding drills
0
number of hole edge core drills
0
number of hole saws
0
number of hot air guns
0
number of HSS spiral drills
0
number of measuring devices
0
number of open-end spanners
0
number of ring spanners
0
number of screwdrivers (hexalobular)
0
number of slotted screwdrivers
1
number of socket spanners
0
number of step drills
0
number of stone drills
0
number of tools for coaxial cable
0
number of wood borers
0
Packaging
bag
total number of tools
3
GTIN
4046356135023
Manufacturer product designation
Tool set
Manufacturer product description
Set for stripping, crimping, and screwing, packaged in a tool case, consisting of: WIREFOX 10, CRIMPFOX 6S-F, SZF 1-0,6X3,5, AI SORTI BOX RD, TOOL-KIT STANDARD EMPTY
Product type
TOOL-SET ALLROUND 3
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82060000
Country of origin
DE
Deeplink
Deeplink
Download modelli CAD
Nessun processo di generazione è associato a questa parte