??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1208872 - AI 1,5 -10 BK-GB-1000
Bill of material
PHOENIX CONTACT 1208872
Product number of the Manufacturer
1208872
Short Description
Ferrule
Long Description
Ferrule, sleeve length: 10 mm, length: 16 mm, color: black
Manufacturer Type Description
AI 1,5 -10 BK-GB-1000
Preview
International product number
4046356096454
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
nominal cross section
1.500 mm^2
color
Black
Without halogens
Yes
Insulation present
Yes
Surface
galvanic/electrolytic zinc plated
Shell length
10 mm
Type of surface
Tin-plated
material insulation
PP
bandware
No
identification flag present
No
suitable for short-circuit-proof lines
No
design
Standard
material of the insulation
Polypropylene (PP)
GTIN
4046356096454
Manufacturer product designation
Ferrule
Manufacturer product description
Ferrule, sleeve length: 10 mm, length: 16 mm, color: black
Product type
AI 1,5 -10 BK-GB-1000
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1000
Quantity Scale
1000
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част