??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1208801 - FUSE SB 1,25 A
Bill of material
PHOENIX CONTACT 1208801
Product number of the Manufacturer
1208801
Short Description
Replacement fuse
Long Description
Fuse, slow-blow, 1.25 A, quantity: 2 fuses
Manufacturer Type Description
FUSE SB 1,25 A
Preview
International product number
4046356088534
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
12
rated current
1.250 A
dimensions
5x20 mm
optical defect indication present
No
release characteristic
time-lag
GTIN
4046356088534
Manufacturer product designation
Replacement fuse
Manufacturer product description
Fuse, slow-blow, 1.25 A, quantity: 2 fuses
Product type
FUSE SB 1,25 A
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85361010
Country of origin
DE
Deeplink
Deeplink
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。