??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1208487 - TSD 02 SAC
Bill of material
PHOENIX CONTACT 1208487
Product number of the Manufacturer
1208487
Short Description
Torque screwdriver
Long Description
Torque screwdriver, black
Manufacturer Type Description
TSD 02 SAC
Preview
International product number
4046356014571
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
length
205 mm
overall length
205 mm
Length of blade
100 mm
thickness of blade
0 mm
Width of blade
0 mm
Max. torque
0.200 0173-1#05-AAA212#003
size of hexagon socket
4 mm
GTIN
4046356014571
Manufacturer product designation
Torque screwdriver
Manufacturer product description
Torque screwdriver, with preset torque of 0.2 Nm and 4 mm hexagonal drive for M8 connectors
Product type
TSD 02 SAC
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82054000
Country of origin
CZ
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part