??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1208420000 - CC 85/54 MC NE RT
Bill of material
Weidmueller 1208420000
Preview
Product number of the Manufacturer
1208420000
Manufacturer Type Description
CC 85/54 MC NE RT
Short Description
Device marking
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248100279
Manufacturer Name
Weidmueller Group
Mass
0.012 kg
depth
0.800 mm
height
54 mm
width
85.400 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models