??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1208394 - SAC-12P-MS/ 1,5-35T/FRC8 SH SCO
Bill of material
PHOENIX CONTACT 1208394
Product number of the Manufacturer
1208394
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable
Manufacturer Type Description
SAC-12P-MS/ 1,5-35T/FRC8 SH SCO
International product number
4063151277833
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
81
rated voltage
30 V
Application standards
not available
certificate/approval
not available
Without halogens
No
Coding (head 1)
not relevant
screened
Yes
Status display present
No
Cable length can be configured
No
LED display present
No
Ground cable suitability of the fixed cable version
No
Use for product
suitable for cable guide chain
No
Radial networked
No
Coding
not relevant
Torsion-resistant
No
Hybrid cable
No
Category (capacity)
not relevant
Resistant to welding beads
No
GTIN
4063151277833
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable, 12-pos., PUR/PVC, RAL 9005 (black), shielded, straight M12 SPEEDCON connector, A-coded, to angled M12 SPEEDCON socket, A-coded, cable length: 5.0 m
Product type
SAC-12P-MS/ 1,5-35T/FRC8 SH SCO
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part