??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1208335 - SAMPLE-TOOL-CASE-CABLE-SET
Bill of material
PHOENIX CONTACT 1208335
Product number of the Manufacturer
1208335
Short Description
Sample set
Long Description
Tool set
Manufacturer Type Description
SAMPLE-TOOL-CASE-CABLE-SET
Preview
International product number
4046356014465
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
18
number of blind nut inserts
0
heating- + sanitary mechanic set present
No
e-mechanic set present
No
number of cable cutters
0
number of crosshead screwdrivers (PH)
0
number of crosshead screwdrivers (PZ)
0
number of files
0
number of finishing tools glass fiber cable
0
number of fork spanners
0
number of guiding drills
0
number of hole edge core drills
0
number of hole saws
0
number of hot air guns
0
number of HSS spiral drills
0
number of measuring devices
0
number of open-end spanners
0
number of ring spanners
0
number of screwdrivers (hexalobular)
0
number of slotted screwdrivers
0
number of socket spanners
0
number of step drills
0
number of stone drills
0
number of tools for coaxial cable
0
number of wood borers
0
Packaging
none
total number of tools
0
GTIN
4046356014465
Manufacturer product designation
Sample set
Manufacturer product description
Tool sample set
Product type
SAMPLE-TOOL-CASE-CABLE-SET
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82060000
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part