??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1208106 - FOC-PT9:LC-OSA/2.5
Bill of material
PHOENIX CONTACT 1208106
Product number of the Manufacturer
1208106
Short Description
Fiber optic cable
Long Description
Fiber optic cable, type: LC, degree of protection: IP20, cable length: 2.5 m, number of positions: 12, connection method: LC, cable outlet: straight, color: green
Manufacturer Type Description
FOC-PT9:LC-OSA/2.5
Preview
International product number
4063151276744
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
GTIN
4063151276744
Manufacturer product designation
Fiber optic cable
Manufacturer product description
Fiber optic cable, type: LC, degree of protection: IP20, cable length: 2.5 m, number of positions: 12, connection method: LC, cable outlet: straight, color: green
Product type
FOC-PT9:LC-OSA/2.5
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85447000
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models