??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1208099 - FOC-ADAPTER:ST/ST-MM
Bill of material
PHOENIX CONTACT 1208099
Product number of the Manufacturer
1208099
Short Description
Fiber optic coupling
Long Description
Fiber optic coupling, degree of protection: IP20, number of positions: 1, material: Metal, connection method: Coupling, cable outlet: straight, color: silver/matt
Manufacturer Type Description
FOC-ADAPTER:ST/ST-MM
Preview
International product number
4063151277215
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
GTIN
4063151277215
Manufacturer product designation
Fiber optic coupling
Manufacturer product description
Fiber optic coupling, degree of protection: IP20, number of positions: 1, material: Metal, connection method: Coupling, cable outlet: straight, color: silver/matt
Product type
FOC-ADAPTER:ST/ST-MM
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
2
Quantity Scale
2
Customs tariff number
85367000
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models