??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1208086 - FOC-ADAPTER:SCD/SCD-OSP
Bill of material
PHOENIX CONTACT 1208086
Product number of the Manufacturer
1208086
Short Description
Fiber optic coupling
Long Description
Fiber optic coupling, degree of protection: IP20, number of positions: 2, material: Plastic, connection method: Coupling, cable outlet: straight, color: blue
Manufacturer Type Description
FOC-ADAPTER:SCD/SCD-OSP
Preview
International product number
4063151277307
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
62
GTIN
4063151277307
Manufacturer product designation
Fiber optic coupling
Manufacturer product description
Fiber optic coupling, degree of protection: IP20, number of positions: 2, material: Plastic, connection method: Coupling, cable outlet: straight, color: blue
Product type
FOC-ADAPTER:SCD/SCD-OSP
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
6
Quantity Scale
6
Customs tariff number
85367000
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models