??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1207585 - PPS BASIC I/M
Bill of material
PHOENIX CONTACT 1207585
Product number of the Manufacturer
1207585
Short Description
Cutting tool
Long Description
Cutting tool, black
Manufacturer Type Description
PPS BASIC I/M
Preview
International product number
4017918895228
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
max. thickness of material
1.500 mm
GTIN
4017918895228
Manufacturer product designation
Cutting tool
Manufacturer product description
Profile cutter, for cutting standard DIN rails to length, NS 15 / NS 35/7,5 / NS 35/15, and for cutting the NLS‑CU 3/10 neutral busbar to length, with inch/metric measuring rail
Product type
PPS BASIC I/M
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82034000
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part