??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1207365 - QUICK WIREFOX 18
Bill of material
PHOENIX CONTACT 1207365
Product number of the Manufacturer
1207365
Short Description
Stripping tool
Long Description
Stripping tool, min. cross section: 4 mm², max. cross section: 16 mm², weight 205
Manufacturer Type Description
QUICK WIREFOX 18
Preview
International product number
4017918194116
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
16
length
205 mm
Insulation present
Yes
strip length adjustable
Yes
Net weight
205 g
VDE tested
No
isolation protection (1000 V) present
No
Design of handle
1-component
Min. cross section
4 mm^2
grip casing
plastic sleeve
Max. cross section
16 mm^2
ESD proved
No
depth of notch adjustable
No
automatic wrenching
Yes
impact protection present
Yes
longitudinal section present
No
min. strip diameter (AWG)
12
max. strip diameter (AWG)
6
max. strip range (cross-section)
16 mm^2
max. strip range (diameter)
4.200 mm
min. strip range (diameter)
0.500 mm
spiral cut possible
No
Height of head over all
38 mm
self adjusting
Yes
wire cutter present
Yes
jaw length
6 mm
round edge present
No
width of head over all
17 mm
min. strip range (cross-section)
4 mm^2
GTIN
4017918194116
Manufacturer product designation
Stripping tool
Manufacturer product description
Stripping pliers, for standard insulation such as PVC and PE, stripping range: 4 to 16 mm², can cut wires up to 6 mm² stranded and 4 mm² solid
Product type
QUICK WIREFOX 18
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82032000
Country of origin
GB
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part