??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1207190 - CF 1000 SICHERUNG
Bill of material
PHOENIX CONTACT 1207190
Product number of the Manufacturer
1207190
Short Description
Replacement fuse
Long Description
Replacement fuse
Manufacturer Type Description
CF 1000 SICHERUNG
Preview
International product number
4017918993375
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
12
rated current
2 A
dimensions
5x20 mm
optical defect indication present
No
release characteristic
time-lag
GTIN
4017918993375
Manufacturer product designation
Replacement fuse
Manufacturer product description
Accessories for CF 1000 stripping and crimping machine, mains fuse, 20 x 5 mm, slow-blow, 2 A, up to 250 V
Product type
CF 1000 SICHERUNG
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85361010
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part