??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1206722 - CRIMPFOX LC-UR 2,5
Bill of material
PHOENIX CONTACT 1206722
Product number of the Manufacturer
1206722
Short Description
Crimp insert
Long Description
Crimp insert, min. cross section: 0.75 mm², max. cross section: 2.5 mm², compression: Indent crimp, black
Manufacturer Type Description
CRIMPFOX LC-UR 2,5
Preview
International product number
4017918178796
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
102
Use for product
Die for CRIMPFOX LC base crimping pliers for crimping tubular cable lugs, 0.75 mm² ... 2.5 mm²
GTIN
4017918178796
Manufacturer product designation
Crimp insert
Manufacturer product description
Die for CRIMPFOX LC base crimping pliers for crimping tubular cable lugs, 0.75 mm² ... 2.5 mm²
Product type
CRIMPFOX LC-UR 2,5
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82073010
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part