??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1206403 - QPDW4PE4,0 12-20 M25 0,18AE BK
Bill of material
PHOENIX CONTACT 1206403
Product number of the Manufacturer
1206403
Short Description
Panel feed-through
Long Description
Panel feed-through, 40 A
Manufacturer Type Description
QPDW4PE4,0 12-20 M25 0,18AE BK
International product number
4063151276171
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
47
degree of protection
IP66
rated voltage
690 V
rated current
40 A
Application standards
not available
certificate/approval
cULus Listed
net weight
0.022 kg
Without halogens
No
Degree of soiling
3
Design
connector
interlockable
No
mechanical coding present
No
number of connections per pole
1
GTIN
4063151276171
Manufacturer product designation
Panel feed-through
Manufacturer product description
Panel feed-through, 40 A
Product type
QPDW4PE4,0 12-20 M25 0,18AE BK
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
100
Quantity Scale
1
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part