??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1206256 - PPS CLASSIC I/M
Bill of material
PHOENIX CONTACT 1206256
Product number of the Manufacturer
1206256
Short Description
Cutting tool
Long Description
Cutting tool, black
Manufacturer Type Description
PPS CLASSIC I/M
Preview
International product number
4017918166557
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
max. thickness of material
1.500 mm
GTIN
4017918166557
Manufacturer product designation
Cutting tool
Manufacturer product description
Profile cutter, for cutting to length and stamping holes in standard DIN rails, NS 32/NS 35/7,5/NS 35/15 and for cutting the NS 15 and NLS‑CU 3/10 neutral busbar to length, can accommodate 2 stamping bits, bits easily exchangeable, with metric measuring rail, delivered without stamping bits, with inch/millimeter measuring rail
Product type
PPS CLASSIC I/M
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82034000
Country of origin
DE
Deeplink
Deeplink
Загрузка CAD-моделей
С этим продуктом не связаны никакие операции