??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1206214 - QUICK WIREFOX 16 NEUTRAL
Bill of material
PHOENIX CONTACT 1206214
Product number of the Manufacturer
1206214
Short Description
Stripping pliers
Long Description
Stripping pliers, min. cross section: 6 mm², max. cross section: 16 mm², weight 125, black
Manufacturer Type Description
QUICK WIREFOX 16 NEUTRAL
Preview
International product number
4017918387228
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
52
length
180 mm
Insulation present
Yes
strip length adjustable
No
Net weight
125 g
VDE tested
No
isolation protection (1000 V) present
No
Design of handle
1-component
Min. cross section
6 mm^2
grip casing
plastic sleeve
Max. cross section
16 mm^2
ESD proved
No
depth of notch adjustable
No
automatic wrenching
No
impact protection present
No
longitudinal section present
No
min. strip diameter (AWG)
10
max. strip diameter (AWG)
6
max. strip range (cross-section)
16 mm^2
max. strip range (diameter)
4.200 mm
min. strip range (diameter)
2.900 mm
spiral cut possible
No
Height of head over all
68 mm
self adjusting
Yes
wire cutter present
No
jaw length
16 mm
round edge present
No
width of head over all
14 mm
min. strip range (cross-section)
6 mm^2
GTIN
4017918387228
Manufacturer product designation
Stripping pliers
Manufacturer product description
Stripping tool, for conductors and cables of 6.0 to 16.0 mm diameter
Product type
QUICK WIREFOX 16 NEUTRAL
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82032000
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part