??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1205163 - SZK PH2 VDE
Bill of material
PHOENIX CONTACT 1205163
Product number of the Manufacturer
1205163
Short Description
Screwdriver
Long Description
Screwdriver
Manufacturer Type Description
SZK PH2 VDE
Preview
International product number
4017918019174
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
down force size
PH2
Insulation present
Yes
Net weight
97.190 g
overall length
205 mm
VDE tested
No
isolation protection (1000 V) present
Yes
Length of blade
100 mm
blade material
tool steel
blade diameter
6 mm
antimagnetic present
No
cap rotatable
No
blade perusing
No
Design of handle
2-components
clamp feature present
No
hardening and tempering down force tip
laser treated
length of the blade (imperial)
100 mm
Grip diameter
37 mm
hexagon on the blade present
No
excitation allen wrench present
No
impact cap
Plastic
Material of of grip
dual components
length of the grip
105 mm
low spark model
No
norm of drive tip
ISO 8764-PH
shape of blade
Phillips
precision model present
Yes
wrench width operation allen wrench
0 mm
scrolling protection present
Yes
wrench width (hexagon blade)
0 mm
GTIN
4017918019174
Manufacturer product designation
Screwdriver
Manufacturer product description
Screwdriver, PH crosshead, VDE insulated, size: PH 2 x 100 mm, 2-component grip, with non-slip grip
Product type
SZK PH2 VDE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
82054000
Country of origin
CZ
Deeplink
Deeplink
下载CAD模型
没有针对该零部件的生成操作