??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1205147 - SZK PH0 VDE
Bill of material
PHOENIX CONTACT 1205147
Product number of the Manufacturer
1205147
Short Description
Screwdriver
Long Description
Screwdriver
Manufacturer Type Description
SZK PH0 VDE
Preview
International product number
4017918019150
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
down force size
PH0
Insulation present
Yes
Net weight
33.510 g
overall length
161 mm
VDE tested
No
isolation protection (1000 V) present
Yes
Length of blade
80 mm
blade material
tool steel
blade diameter
3 mm
antimagnetic present
No
cap rotatable
No
blade perusing
No
Design of handle
2-components
clamp feature present
No
hardening and tempering down force tip
laser treated
length of the blade (imperial)
80 mm
Grip diameter
26 mm
hexagon on the blade present
No
excitation allen wrench present
No
impact cap
Plastic
Material of of grip
dual components
length of the grip
81 mm
low spark model
No
norm of drive tip
ISO 8764-PH
shape of blade
Phillips
precision model present
Yes
wrench width operation allen wrench
0 mm
scrolling protection present
Yes
wrench width (hexagon blade)
0 mm
GTIN
4017918019150
Manufacturer product designation
Screwdriver
Manufacturer product description
Screwdriver, PH crosshead, VDE insulated, size: PH 0 x 80 mm, 2-component grip, with non-slip grip
Product type
SZK PH0 VDE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
82054000
Country of origin
CZ
Deeplink
Deeplink
下載CAD模型
沒有和該零件有關的生成操作