??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Société / Etablissement
PHOENIX CONTACT
Description
1205066 - SZS 1,0X4,0 VDE
Nomenclature
PHOENIX CONTACT 1205066
Product number of the Manufacturer
1205066
Description short
Tournevis
Description long
Tournevis
Manufacturer Type Description
SZS 1,0X4,0 VDE
Preview
GTIN-Code
4017918019105
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Standard delivery time
3
avec isolant
Yes
poids net
57.460 g
longueur totale
198 mm
VDE tested
No
isolation protection (1000 V) present
Yes
Longueur de la lame
100 mm
blade material
tool steel
blade diameter
4 mm
antimagnetic present
No
cap rotatable
No
blade perusing
No
Exécution de la poignée
2-components
clamp feature present
No
hardening and tempering down force tip
laser treated
length of the blade (imperial)
100 mm
Diamètre de poignée
33 mm
hexagon on the blade present
No
excitation allen wrench present
No
impact cap
Plastic
Matériau de la poignée
dual components
length of the grip
98 mm
low spark model
No
norm of drive tip
DIN 5264-A
shape of blade
Triangular
precision model present
No
wrench width operation allen wrench
0 mm
scrolling protection present
Yes
wrench width (hexagon blade)
0 mm
blade width
4 mm
Width of the blade (imperial)
4 mm
thickness of the blade
1 mm
thickness of the blade
1 mm
GTIN
4017918019105
Manufacturer product designation
Tournevis
Manufacturer product description
Tournevis pour tête fendue, isolé selon VDE, dimensions : 1,0 x 4,0 x 100 mm, manche à deux composants, antidérapant
Product type
SZS 1,0X4,0 VDE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
82054000
Country of origin
CZ
Deeplink
Deeplink
Modèles CAO générés
Aucune action possible avec ce composant !