??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1204588 - QUICK WIREFOX 6 NEUTRAL
Bill of material
PHOENIX CONTACT 1204588
Product number of the Manufacturer
1204588
Short Description
Stripping pliers
Long Description
Stripping pliers, min. cross section: 0.08 mm², max. cross section: 6 mm², weight 205, black
Manufacturer Type Description
QUICK WIREFOX 6 NEUTRAL
Preview
International product number
4017918256029
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
length
205 mm
Insulation present
Yes
strip length adjustable
Yes
Net weight
205 g
VDE tested
No
isolation protection (1000 V) present
No
Design of handle
1-component
Min. cross section
0.080 mm^2
grip casing
plastic sleeve
Max. cross section
6 mm^2
ESD proved
No
depth of notch adjustable
No
automatic wrenching
Yes
impact protection present
Yes
longitudinal section present
No
min. strip diameter (AWG)
28
max. strip diameter (AWG)
10
max. strip range (cross-section)
6 mm^2
max. strip range (diameter)
2.900 mm
min. strip range (diameter)
0.500 mm
spiral cut possible
No
Height of head over all
38 mm
self adjusting
Yes
wire cutter present
Yes
jaw length
6 mm
round edge present
No
width of head over all
17 mm
min. strip range (cross-section)
0.080 mm^2
GTIN
4017918256029
Manufacturer product designation
Stripping pliers
Manufacturer product description
Stripping tool for cables with PVC insulation, stripping range: 0.08 to 6 mm², wire cutting up to 6 mm² flexible or 4 mm² rigid
Product type
QUICK WIREFOX 6 NEUTRAL
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82032000
Country of origin
GB
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part