??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1204481 - CYCLOPS
Bill of material
PHOENIX CONTACT 1204481
Product number of the Manufacturer
1204481
Short Description
Stripping tool
Long Description
Stripping tool, min. cross section: 0.5 mm², max. cross section: 25 mm², weight 49, silver
Manufacturer Type Description
CYCLOPS
Preview
International product number
4017918018924
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
length
91 mm
Insulation present
Yes
strip length adjustable
No
Net weight
49 g
VDE tested
No
isolation protection (1000 V) present
No
Design of handle
1-component
Min. cross section
0.500 mm^2
grip casing
plastic sleeve
Max. cross section
25 mm^2
ESD proved
No
depth of notch adjustable
Yes
automatic wrenching
No
impact protection present
Yes
longitudinal section present
No
min. strip diameter (AWG)
20
max. strip diameter (AWG)
4
max. strip range (cross-section)
25 mm^2
max. strip range (diameter)
11 mm
min. strip range (diameter)
0 mm
spiral cut possible
No
Height of head over all
90 mm
self adjusting
No
wire cutter present
No
jaw length
0 mm
round edge present
Yes
width of head over all
18 mm
min. strip range (cross-section)
0.500 mm^2
GTIN
4017918018924
Manufacturer product designation
Stripping tool
Manufacturer product description
Stripping tool, for conductors and cables of 0 to 11 mm diameter
Product type
CYCLOPS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82032000
Country of origin
GB
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part