??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1204-29 - Conc. const. end and transition bush
Bill of material
1204-29
Art. No.
1204-29
Designation
Conc. const. end and transition bush, for M32 conduits, with plaster skin, 2-part, Ø 35 x 36 mm
Level of details
Diameter
41 mm
Height
41 mm
DIN EN conduit Ø
32 mm
Number of parts
2
Visible area Ø
35 mm
Individual net weight
12.000 g
Single volume
0.101 l
EAN code
4013456353107
Data sheet
HTML (Online)
Infotext
End and transition bush for conduits diameter 32 mm, on-site mixed concrete (1204-29) plastic, halogen-free, fire-resistance 650°C, for connection of installation conduits or as wall or ceiling exit for nailing to the on-site concrete formwork, sealed on the formwork side with plaster skin, 2-part, for DIN EN conduits diameter 32 mm, diameter x height: 41 x 41 mm, visible area after formwork striking diameter 35 mm Manufacturer/Type Kaiser Art. No. 1204-29
ETIM 40
EC001796
Previews
3D
Dimension
2D
Download CAD models