??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
12031_m - Cover Cap for Inside Corner Brackets
Bill of material
12031
Part No.
12031
Material
Fiberglass-Reinforced Nylon
Color
Black
A
28.60 mm
B
17.60 mm
C
5.00 mm
Weight
.002 kg
Fits On
14059, 14061
Compatibility Code
5-20, 6-10, 6-25
Previews
3D
Dimension
2D
Download CAD models