您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1202098
PHOENIX CONTACT
Plant equipment, tool
Hand tool
Hand tool assortment, hand tool set
Tool assortment
Powered by
CAD模型選擇
{phoenix_contact/21/04/50/03/1202098.prj},{NB=1202098},{MANUID=1202098},{AAI349=0},{AAI278=0},{AAI286=0},{AAI287=0},{AAI257=0},{AAI299=0},{AAI260=0},{AAI259=0},{AAI327=0},{AAI298=0},{AAI268=0},{AAI272=0},{AAL333=0},{AAI351=0},{AAI328=0},{AAI367=0},{AAI341=3},{AAI350=0},{AAI359=0},{AAI354=0},{AAI283=0},{AAI271=0},{AAI592=3},{AAO663=4017918017712},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=82054000},{AAO676=1202098},{DESCSHORT=Tool set},{DESCLONG=Tool set},{MANUTYPEDESC=SZ SORTI 2},{PREVIEW=../../../_pool_/d0/28/90583_2000_int_04.png},{INTNO=4017918017712},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3},{AAL690=No},{AAL494=No},{BAG237=Cardboard packaging},{AAW338=Tool set}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1202098 - SZ SORTI 2
Bill of material
PHOENIX CONTACT 1202098
Product number of the Manufacturer
1202098
Short Description
Tool set
Long Description
Tool set
Manufacturer Type Description
SZ SORTI 2
Preview
International product number
4017918017712
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
number of blind nut inserts
0
heating- + sanitary mechanic set present
No
e-mechanic set present
No
number of cable cutters
0
number of crosshead screwdrivers (PH)
0
number of crosshead screwdrivers (PZ)
0
number of files
0
number of finishing tools glass fiber cable
0
number of fork spanners
0
number of guiding drills
0
number of hole edge core drills
0
number of hole saws
0
number of hot air guns
0
number of HSS spiral drills
0
number of measuring devices
0
number of open-end spanners
0
number of ring spanners
0
number of screwdrivers (hexalobular)
0
number of slotted screwdrivers
3
number of socket spanners
0
number of step drills
0
number of stone drills
0
number of tools for coaxial cable
0
number of wood borers
0
Packaging
Cardboard packaging
total number of tools
3
GTIN
4017918017712
Manufacturer product designation
Tool set
Manufacturer product description
Screwdriver range, consisting of the three small screwdrivers: SZS 1.0 x 4.0, SZS 1.0 x 6.5, SZG 0.9 x 6.5
Product type
SZ SORTI 2
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82054000
Country of origin
CZ
Deeplink
Deeplink
下載CAD模型
沒有和該零件有關的生成操作