??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1201772 - GLM 5
Bill of material
PHOENIX CONTACT 1201772
Product number of the Manufacturer
1201772
Short Description
Nut
Long Description
Nut, material: Steel, galvanized, color: silver
Manufacturer Type Description
GLM 5
Preview
International product number
4017918017491
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
width
9.900 mm
height
4 mm
Design
Slide nut
GTIN
4017918017491
Manufacturer product designation
Nut
Manufacturer product description
Slide nut, for DIN rail NS 35/15-AL, with M5 thread, for mounting equipment, material: Steel
Product type
GLM 5
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
73181575
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part