??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1201769 - GLM 4
Bill of material
PHOENIX CONTACT 1201769
Product number of the Manufacturer
1201769
Short Description
Nut
Long Description
Nut, material: Steel, galvanized, color: silver
Manufacturer Type Description
GLM 4
Preview
International product number
4017918017484
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
width
9.900 mm
height
4.950 mm
depth
0 mm
Design
Slide nut
GTIN
4017918017484
Manufacturer product designation
Nut
Manufacturer product description
Slide nut, for DIN rail NS 35/15-AL, with M4 thread, for mounting equipment, material: Steel
Product type
GLM 4
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
73181639
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part