??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1201683 - CSS 0.37-3/3
Bill of material
PHOENIX CONTACT 1201683
Product number of the Manufacturer
1201683
Short Description
Speed starter
Long Description
Speed starter with soft start and configurable speed for starting and reversing motors up to 480 V AC and 0.37 kW, configurable motor protection, STO function up to SIL 3 / PL e, Push-in connection, three-phase load input
Manufacturer Type Description
CSS 0.37-3/3
Preview
International product number
4063151265380
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
degree of protection
IP20
Color number according to RAL
7042
Rated current [In] for the power loss specification
1.500 A
Application standards
IEC 61800-5-1, IEC 61800-3
certificate/approval
UL Listed, cUL Listed
color
Grey
Assembly type
Top-hat rail TH35
width
35 mm
height
210 mm
net weight
1.229 kg
depth
175 mm
Nominal current
1.700 A
Number of phases
3
Power loss per device, current-dependent [PlId]
22 W
With temperature sensor
No
Number of levels
2
basic element without cover
No
power control step less
Yes
temperature sensor present
No
switching contact present
Yes
type of Illumination
Without
Manner of using
Key/touch control
GTIN
4063151265380
Manufacturer product designation
Speed starter
Manufacturer product description
Speed starter with soft start and configurable speed for starting and reversing motors up to 480 V AC and 0.37 kW, configurable motor protection, STO function up to SIL 3 / PL e, Push-in connection, three-phase load input
Product type
CSS 0.37-3/3
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85371098
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型