??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1201662 - E/AL-NS 35
Bill of material
PHOENIX CONTACT 1201662
Product number of the Manufacturer
1201662
Short Description
End clamp
Long Description
End clamp, material: Aluminum, color: silver
Manufacturer Type Description
E/AL-NS 35
Preview
Combustibility class
-
Width of spacing
10 mm
height at lowest possible mounting
45.500 mm
color
Silver
length
59 mm
Assembly type
Top-hat rail TH35
net weight
0.029 kg
Type of locking
screwable
GTIN
4017918017439
Manufacturer product designation
End clamp
Manufacturer product description
End clamp, for end support of UKH 50 to UKH 240, is pushed onto DIN rail NS 35 and fixed with 2 screws, width: 10 mm, color: aluminum
Product type
E/AL-NS 35
GLN of manufacturer
4063151
International product number
4017918017439
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
76169990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models