??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1201565 - UKT-NS 35 PAAR
Bill of material
PHOENIX CONTACT 1201565
Product number of the Manufacturer
1201565
Short Description
Double-rail carrier
Long Description
Double hinged carrier, for mounting two NS 35/7.5 DIN rails above each other. If the top DIN rail is used as a grounding busbar, an additional PE conductor connection must be established to the lower rail. They are delivered in pairs
Manufacturer Type Description
UKT-NS 35 PAAR
Preview
International product number
4017918017385
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
Product status
abgekündigt
width
45.400 mm
height
127.500 mm
depth
0 mm
Design
Double-rail carrier
GTIN
4017918017385
Manufacturer product designation
Double-rail carrier
Manufacturer product description
Double hinged carrier, for mounting two NS 35/7.5 DIN rails above each other. If the top DIN rail is used as a grounding busbar, an additional PE conductor connection must be established to the lower rail. They are delivered in pairs
Product type
UKT-NS 35 PAAR
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models