??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1201498 - HC-DD72-FP-F
Bill of material
PHOENIX CONTACT 1201498
Product number of the Manufacturer
1201498
Short Description
Front plate
Long Description
Front plate
Manufacturer Type Description
HC-DD72-FP-F
Preview
International product number
4063151264789
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
72
Surface
not relevant
GTIN
4063151264789
Manufacturer product designation
Front plate
Manufacturer product description
Guide element/front plate for the easy and secure connection of HC-DD series high-position connectors. Snap onto the contact insert. During connection, the pin contact is guided into place first, preventing contact with the socket contact.
Product type
HC-DD72-FP-F
URI of the product
http://www.phoenixcontact.com/product/1201498
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
39269097
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir