??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1201455 - E/U
Bill of material
PHOENIX CONTACT 1201455
Product number of the Manufacturer
1201455
Short Description
End clamp
Long Description
End clamp, material: PA, color: gray
Manufacturer Type Description
E/U
Preview
International product number
4017918017330
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Combustibility class
V2
Width of spacing
8.500 mm
height at lowest possible mounting
33.400 mm
color
Grey
length
23 mm
Assembly type
G track G32
net weight
0.004 kg
Type of locking
screwable
GTIN
4017918017330
Manufacturer product designation
End clamp
Manufacturer product description
End clamp, width: 8.5 mm, color: gray
Product type
E/U
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
39269097
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models