??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1201442 - E/UK
Bill of material
PHOENIX CONTACT 1201442
Product number of the Manufacturer
1201442
Short Description
End clamp
Long Description
End clamp, material: PA, color: gray, Mounting on a DIN rail NS 32 or NS 35
Manufacturer Type Description
E/UK
Preview
International product number
4017918017323
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Combustibility class
V2
Width of spacing
9.500 mm
height at lowest possible mounting
36.800 mm
color
Grey
length
50.500 mm
Assembly type
Top-hat rail TH35
net weight
0.0091 kg
material
Polyamide (PA)
Type of locking
screwable
GTIN
4017918017323
Manufacturer product designation
End clamp
Manufacturer product description
End clamp, material: PA, color: gray, Mounting on a DIN rail NS 32 or NS 35
Product type
E/UK
URI of the product
http://www.phoenixcontact.com/product/1201442
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
39269097
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models