??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1201044 - E/1
Bill of material
PHOENIX CONTACT 1201044
Product number of the Manufacturer
1201044
Short Description
End clamp
Long Description
End clamp, material: Steel, color: silver
Manufacturer Type Description
E/1
Preview
International product number
4017918017170
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Combustibility class
-
Width of spacing
8 mm
height at lowest possible mounting
34.500 mm
color
Silver
length
23.500 mm
Assembly type
G track G32
net weight
0.010 kg
Type of locking
screwable
GTIN
4017918017170
Manufacturer product designation
End clamp
Manufacturer product description
End clamp, width: 8 mm
Product type
E/1
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models