??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1200294 - SF-ASD 16
Bill of material
PHOENIX CONTACT 1200294
Product number of the Manufacturer
1200294
Short Description
Battery-powered screwdriver
Long Description
Cordless screwdriver, incl. battery, two-speed gearbox, forward/reverse running and 16-stage clutch up to 450 rpm, hexagonal quick connection.
Manufacturer Type Description
SF-ASD 16
Preview
International product number
4055626666426
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
width
45 mm
height
172 mm
length
266 mm
nominal voltage
3.600 V
Max. torque
4.300 0173-1#05-AAA212#003
weight including battery-pack
0.465 kg
battery capacity
2 0173-1#05-AAA300#003
battery potential
3.600 V
max. idle speed (2nd gear)
450 1/min
max. idle speed (3rd gear)
0 1/min
min. idle speed (1st gear)
0 1/min
min. idle speed (2nd gear)
0 1/min
max. idle speed (1st gear)
450 1/min
min. idle speed (3rd gear)
0 1/min
max. torque setting
4.300 0173-1#05-AAA212#003
min. torque setting
0.200 0173-1#05-AAA212#003
GTIN
4055626666426
Manufacturer product designation
Battery-powered screwdriver
Manufacturer product description
Cordless screwdriver, incl. battery, two-speed gearbox, forward/reverse running and 16-stage clutch up to 450 rpm, hexagonal quick connection.
Product type
SF-ASD 16
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
84672920
Country of origin
TW
Deeplink
Deeplink
Загрузка CAD-моделей
С этим продуктом не связаны никакие операции