??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1200162 - SF-LTX SET
Bill of material
PHOENIX CONTACT 1200162
Product number of the Manufacturer
1200162
Short Description
Tool set
Long Description
Tool set
Manufacturer Type Description
SF-LTX SET
Preview
International product number
4055626165974
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
number of blind nut inserts
0
heating- + sanitary mechanic set present
No
e-mechanic set present
No
number of cable cutters
0
number of crosshead screwdrivers (PH)
0
number of crosshead screwdrivers (PZ)
0
number of files
0
number of finishing tools glass fiber cable
0
number of fork spanners
0
number of guiding drills
0
number of hole edge core drills
0
number of hole saws
0
number of hot air guns
0
number of HSS spiral drills
0
number of measuring devices
0
number of open-end spanners
0
number of ring spanners
0
number of screwdrivers (hexalobular)
9
number of slotted screwdrivers
0
number of socket spanners
0
number of step drills
0
number of stone drills
0
number of tools for coaxial cable
0
number of wood borers
0
Packaging
System packaging
total number of tools
9
GTIN
4055626165974
Manufacturer product designation
Tool set
Manufacturer product description
Offset screwdriver set, Torx, metric, TX 8, 9, 10, 15, 20, 25; 27, 30, 40 mm, 9-piece, BlackLaser surface, in practical holder
Product type
SF-LTX SET
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82060000
Country of origin
CZ
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part