??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1200100 - TOOL-WRAP-2
Bill of material
PHOENIX CONTACT 1200100
Product number of the Manufacturer
1200100
Short Description
Tool set
Long Description
Tool bag, equipped
Manufacturer Type Description
TOOL-WRAP-2
Preview
International product number
4055626030715
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
number of blind nut inserts
0
heating- + sanitary mechanic set present
No
e-mechanic set present
Yes
number of cable cutters
1
number of crosshead screwdrivers (PH)
2
number of crosshead screwdrivers (PZ)
1
number of files
0
number of finishing tools glass fiber cable
0
number of fork spanners
0
number of guiding drills
0
number of hole edge core drills
0
number of hole saws
0
number of hot air guns
0
number of HSS spiral drills
0
number of measuring devices
0
number of open-end spanners
0
number of ring spanners
0
number of screwdrivers (hexalobular)
0
number of slotted screwdrivers
3
number of socket spanners
0
number of step drills
0
number of stone drills
0
number of tools for coaxial cable
0
number of wood borers
0
Packaging
bag
total number of tools
11
GTIN
4055626030715
Manufacturer product designation
Tool set
Manufacturer product description
Wrap-up tool bag, equipped with: cable cutter, stripping tools for standard conductors of 0.08 mm² ... 16 mm², removal tool up to Ø 40 mm, CRIMFOX CENTRUS 6H crimping pliers for conductors of 0.14 mm² ... 6 mm², VDE screwdriver, slender design, slotted: 0.6 x 3.5/0.8 x 4.0/1.0 x 5.5, crosshead: PH1/PH2/PZ1/PZ2
Product type
TOOL-WRAP-2
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82060000
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part