??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
120-OF
Bill of material
120-OF
Part Number
120-OF
Description
Auto Transformer, 200VA, 230V to 115V, 115V to 230V
Power
200 VA
Input
230V or 115V V
Output
115V or 230V V
Mounting
Chassis Mount
Frequency
50/60Hz Hz
Weight
3.5 lbs (1.59 kg)
Length
3.37 in. (85.6 mm)
Height
2.87 in. (72.9 mm)
Width
2.87 in. (72.9 mm)
Previews
3D
2D
Download CAD models