??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Pneumax
Description
12 mm shaft – 10 mm offset
Bill of material
B12042
Part no.
B12042
Material
Aluminum
Version
Central
Weight
0.135 kg
Max op. angle pos. 1
135 °
Max op. angle pos. 2
120 °
Max op. angle pos. 3
N/A °
Max op. angle pos. 4
45 °
预览
3D
2D
下载CAD模型