??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 24
HELP_VARIABLE
Company
Bando
Description
12.7mm
Bill of material
24L050AF
No.of teeth
Shape
Flange
Shape
AF
Material of pulley
Carbon steel
dp
mm
do
mm
W
19 mm
l
31 mm
WA
14 mm
S
2.5 mm
B
12 mm
db
mm
d Bore
mm
Enter value for SD
d Bore
mm
cm
inch
ft
DMAX
mm
DMIN
mm
Mass (Rough estimate)
kg
Flange No.
Previews
3D
Dimensión
2D
Descarga de modelos CAD