??
Catalog navigation
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
Bando
Description
12.7mm
Bill of material
30L050F-4225X281-1BF
No. of teeth
dp
mm
do
mm
Shape
Flange
Material of pulley
TL Bushing: Model No.
TL Bushing: Max bore
mm
W
19 mm
WA
mm
S
mm
db
mm
l
mm
S1
mm
H
mm
Mass (Rough estimate)
kg
Flange No.
Previews
3D
Dimension
2D
Download CAD models