??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1199639 - UC-WMTBA (29X8)/PP YE
Bill of material
PHOENIX CONTACT 1199639
Product number of the Manufacturer
1199639
Short Description
Cable marker
Long Description
Cable marker, Card, yellow, unlabeled, can be labeled with: TOPMARK NEO, TOPMARK LASER, mounting type: Assembly with cable ties, cable diameter: > 6 mm, lettering field size: 29 x 8 mm, Number of individual labels: 12
Manufacturer Type Description
UC-WMTBA (29X8)/PP YE
Preview
International product number
4063151262532
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
width
13.500 mm
color
yellow
length
29 mm
Assembly type
quick fastening
net weight
0.008 kg
Marking process
Direct laser marking
type of delivery
Card
Number of units per delivery form
12
Without halogens
Yes
material
PP
Smudge resistance
DIN EN 61010-1 (VDE 0411-01):2020-03
UV resistance
Test passed
max. relative humidity (operation)
50 %
max. storage temperature
23 °C
min. storage temperature
23 °C
Min. relative humidity (storage)
50 %
max. relative humidity (storage)
50 %
min. relative humidity (operation)
50 %
max. cable diameter
6 mm
GTIN
4063151262532
Manufacturer product designation
Cable marker
Manufacturer product description
Cable marker, Card, yellow, unlabeled, can be labeled with: TOPMARK NEO, TOPMARK LASER, mounting type: Assembly with cable ties, cable diameter: > 6 mm, lettering field size: 29 x 8 mm, Number of individual labels: 12
Product type
UC-WMTBA (29X8)/PP YE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
39269097
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models