??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Archimedys-Exventys
Description
11987 - Archimedes screw module, Explosive environment - MRH 230-100 U4
Bill of material
Archimedys-Exventys - 11987 - MRH 230-100 U4
Part Number
11987 - MRH 230-100 U4
Description
Archimedes screw module, Explosive environment, pitch 100 mm, Right hand MRH 230-100 U4
Thread direction
Right
Outside dimension
228.6 mm
Outside dimension
9 Inch
Diameter of the core
60 mm
Diameter of the core
2.36 Inch
Functional height
100 mm
Functional height
3.94 Inch
Axe cross section
32 mm
Axe cross section
1.26 Inch
Pas
100 mm
Pas
3.94 Inch
Filling level 100%. Outputper rotation
0.2309
Filling level 100%. Outputper rotation
8.1559 ft³
Mass of a module
900 g
Mass of a module
1.99 lb
Previews
3D
2D
下載CAD模型